text.skipToContent text.skipToNavigation

Catalog No. : ESD312-T-6E6

Description:  PAD GEAR 15KV 2WAY 1MVS 600A

UPC: 783786481248

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Switch, 600 Amp Terminations, 600 Amp T-Body
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold