text.skipToContent text.skipToNavigation

Catalog No. : ESD312-T-66

Description:  PAD GEAR MVS 15KV 600A

UPC: 783786585038

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Switch, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold