text.skipToContent text.skipToNavigation

Catalog No. : ESD312-Q66-CS1124

Description:  PAD GEAR 15KV 2WAY 600AMP MVS UAD

UPC: 783786429905

Multi-Way Double-Sided Padmount, Three-Phase, 15kV, Two-Way, with Three-Phase MVS Switch with UAD Control, 600 Amp, with Modification CS1124 - 3 Phase Switch with special UAD controller - that is available for anyone.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold