text.skipToContent text.skipToNavigation

Catalog No. : ESD312-P-66

Description:  PAD GEAR 15KV ONE 3-PH MVI 600AMP

UPC: 783786418046

Multi-Way Switch Double-Sided Padmount, Three-Phase ,with Three-Phase MVI Fault Interrupter, 600/600 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold