text.skipToContent text.skipToNavigation

Catalog No. : ESD312-O-66

Description:  PADMOUNT SWGR,3PH,15KV,2WAY,600AMPS

UPC: 75114202329

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Interrupter, 600 Amp Terminations, 80 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold