text.skipToContent text.skipToNavigation

Catalog No. : ESD123KKK6E6PSS

Description:  PADGEAR 25KV MVI 10CONT 600/600 PSS

UPC: 783786414024

Multi-Way Double-Sided Padmount Switch Gear, Single-Phase, 27kV, 3 Way, with (3) Single-Phase Vacuum Interrupters, 600/600 Amp Terminations, 10 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

1-Phase

Classifications

Brand Name

Elastimold