Catalog No. : ES76-G
Description: SEALING HUB MALE-2-1/2IN/FEM-2IN GR
UPC: 704508371357
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Seal Vertical Conduit Risers at Switchgear and Motor Control Centers, Sheet Metal Structures or Cast Boxes and Enclosures |
Specifications
|
Material |
Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Trade Size |
Male 2-1/2 in , Female 2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
63 mm |
|
Nominal size in inch |
2 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |