text.skipToContent text.skipToNavigation

Catalog No. : ES200125BLSG-G

Description:  25 PCT SEALING HUB M-2IN/F-1-1/4IN

UPC: 704508018962

PVC Coated 25 Percent Sealing Hub, Male Hub Size 2 Inch/53 Metric, Female Hub Size 1-1/4 Inch/35 Metric, with Sealing Gaskets and Locknuts, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Specifications

Material

Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

Male 2 in , Female 1-1/4 in