text.skipToContent text.skipToNavigation

Catalog No. : ES150100BLSG-G

Description:  25 PCT SEALING HUB M-1-1/2IN/F-1IN

UPC: 704508018955

PVC Coated 25 Percent Sealing Hub, Male Hub Size 1-1/2 Inch/41 Metric, Female Hub Size 1 Inch/27 Metric, with Sealing Gaskets and Locknuts, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Specifications

Material

Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

Male 1-1/2 in , Female 1 in