text.skipToContent text.skipToNavigation

Catalog No. : ES10075BLSG-G

Description:  25 PCT SEALING HUB M-1IN/F-3/4IN GR

UPC: 704508018931

PVC Coated 25 Percent Sealing Hub, Male Hub Size 1 Inch/27 Metric, Female Hub Size 3/4 Inch/21 Metric, with Sealing Gaskets and Locknuts, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Specifications

Material

Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

Male 1 in , Female 3/4 in