Catalog No. : ES01210-G
Description: SEALING HUB M-5IN/F-4IN GRAY
UPC: 704508371258
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Seal Vertical Conduit Risers at Switchgear and Motor Control Centers, Sheet Metal Structures or Cast Boxes and Enclosures |
Specifications
|
Material |
Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Trade Size |
Male 5 in , Female 4 in |
|
Nominal diameter |
103 mm |
|
Nominal size in inch |
4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |