Catalog No. : ES-2
Description: 3/4inch STRAIGHT SLAB INSERTS
UPC: 42269340152
3/4 INCH STRAIGHT SLAB INSERTS
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with rigid/IMC conduit
- Allows in-slab ceiling drops and floor mounts in poured concrete as well as pre-fabrication of in-slab conduit system
Descriptors
|
Category |
Electrical conduit fitting body |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E28720, CSA |
Dimensions
|
Hub Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 441202 | N/A | N/A | N/A |
| UL | E28720 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
Documents/Support Tools
|
Sales Drawing |