Catalog No. : ERSWH8414FDB
Description: INTERLOCK UNIT,60A
UPC: 708917128830
60 Amp, 480V Combination Interlocked Transformer Disconnect Automotive/Heavy Industrial I-Beam Web Mount, 3 Pole 4 Wire, With 8003N (20 Amp 120V) Convenience Receptacle
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Quickest way to expand or build a single voltage factory or facility, with voltage combinations available at every power drop. |
|
Application |
Quickest way to expand or build a single voltage factory or facility, with voltage combinations available at every power drop. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E57324 | N/A | QPYV | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
60 A |
|
Number of poles |
3 |