text.skipToContent text.skipToNavigation

Catalog No. : ERSFH8414FBL

Description:  60A,ILK,3P4W W/ NEMA CONV REC

UPC: 708917310617

60 Amp, 480V Combination Interlocked Transformer Disconnect Automotive/Heavy Industrial I-Beam Web Mount, 3 Pole 4 Wire With NEMA Convenience Receptacle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Quickest way to expand or build a single voltage factory or facility, with voltage combinations available at every power drop.

Application

Quickest way to expand or build a single voltage factory or facility, with voltage combinations available at every power drop.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Material

Steel

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57324 N/A QPYV N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3