text.skipToContent text.skipToNavigation

Catalog No. : ERG50B

Description:  SPARE BLADE FOR ERG50 TOOL

UPC: 5414363202448

Spare Blade For ERG50 Cable Tie Tool
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Knife blades

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

0.37 in , 9.3 mm

Width

0.29 in , 7.4 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant