text.skipToContent text.skipToNavigation

Catalog No. : ERG50

Description:  CABLE TIE INSTALLATION TOOL 18-50LB

UPC: 786209867292

Ergonomic Hand Tool for Nylon Cable Ties 18-50 Pounds, 0.094-0.184 Cable Tie Width
View More View Less
For more info visit:  electrification.us.abb.com
  • Lightweight, break-through ergonomic design to reduce user stress and strain. 360 degree rotating nose enables operation from any position. Front-access tension-adjustment wheel permits fast, easy changes.
  • Cable Tie installation.

Descriptors

Category

Cable tie gun

Type

Ergonomic Hand Tool

Special Features

Lightweight, break-through ergonomic design to reduce user stress and strain. 360 degree rotating nose enables operation from any position. Front-access tension-adjustment wheel permits fast, easy changes.

Application

Cable Tie installation

Specifications

Material

Polymer

Tensile Strength

18 to 50 pounds , 80 to 222 newtons

Handle Type

Palm Grip

Cable Tie Material

Nylon 6.6

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here