Catalog No. : ERG4804
Description: ERGO HAND CRIMP TOOL 22L004 TERMS
UPC: 786209994417
- Shure-Stake mechanism ensures a complete crimp cycle before the tool releases.
- Crimping Dragon Tooth terminal for magnet wire.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Shure-Stake mechanism ensures a complete crimp cycle before the tool releases. |
|
Application |
Crimping Dragon Tooth terminal for magnet wire. |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Square compression |
|
Cross section |
.2047-1.31 mm² |
|
AWG-range |
24-16 |
|
Length |
257.302 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |
|
Inserts exchangeable |
N |
|
Number of included inserts |
0 |
|
With automatic return |
Y |