text.skipToContent text.skipToNavigation

Catalog No. : ERG4008

Description:  ERGO CRIMP TOOL D,E,F,G TERMINALS

UPC: 786209928733

Ergonomic Hand Tool for Crimping D, E, F, G, H Non-insulated Terminals (Tubular Only)
View More View Less
For more info visit:  electrification.us.abb.com
  • Comfort Crimp Ergonomic Design, Shure-Stake Ratchet, Rotating Die Wheel
  • Crimping terminals/splices/disconnects.

Descriptors

Category

Wire lug crimping tool

Special Features

Comfort Crimp Ergonomic Design, Shure-Stake Ratchet, Rotating Die Wheel

Application

Crimping terminals/splices/disconnects.

Specifications

Handle Type

Palm Grip

Handle Color

Black / Orange

Classifications

Brand Name

Application Tooling

Dimensions

Wire Size

1/0-8 AWG

Overall Length

10.46 in

ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Cable lugs and connectors

AWG-range

8-1/0

Length

265.68 mm

With locking device (for mechanical tools)

Y

Inserts exchangeable

N

Number of included inserts

1

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here