Catalog No. : ERG4002
Description: ERGO CRMP TOOL A, B, C NON-INSU
UPC: 786209928689
- Comfort Crimp Ergonomic Design, Shure-Stake Ratchet
- Crimping Terminals
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Comfort Crimp Ergonomic Design, Shure-Stake Ratchet |
|
Application |
Crimping Terminals |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Oval pressing |
|
Cross section |
.3255-5.26 mm² |
|
AWG-range |
22-10 |
|
Length |
265.684 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |
|
Inserts exchangeable |
N |
|
Number of included inserts |
0 |
|
With automatic return |
Y |