Catalog No. : ERG4000KE
Description: ERGO HAND TOOL W/ INTERCHANGE DIES
UPC: 5415022129854
Descriptors
|
Category |
Wire lug crimping tool |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
10.43 in , 265 mm |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Oval pressing |
|
Cross section |
0.3255-5.26 mm² |
|
AWG-range |
22-10 |
|
Length |
265.68 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |
|
Inserts exchangeable |
N |
|
Number of included inserts |
0 |
|
With automatic return |
Y |