text.skipToContent text.skipToNavigation

Catalog No. : ERG120B

Description:  SPARE BLADE FOR ERG120 TOOL

UPC: 5414363202455

Spare Blade For ERG120 Cable Tie Tool
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Knife blades

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

0.38 in , 9.8 mm

Width

0.43 in , 11 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant