Catalog No. : ER047
Description: CABLE TIE SST ID TAG .38X.4- EARTH
UPC: 786210098678
316 Stainless Steel Cable Tie Identification Tag, Length of 11.30mm (0.445 Inches), Width of 9.52mm (0.375 Inches), the Earth Symbol
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
316 Stainless Steel |
|
Legend |
Earth |
|
Temperature Rating |
-112 to 1000 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
0.445 In , 11.3 mm |
|
Width |
0.375 in , 9.52 mm |
Documents/Support Tools
|
Sales Drawing |