Catalog No. : EOT540N3PAP-PBA
Description: ERSS,40A-NF,3P,N4P,BL PISTOL,UL508,
UPC: 783164661231
Enclosed Rotary Disconnects 3Pole 40A Plastic NEMA Type 4/4X Watertight Black Pistol handle
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Enclosed Rotary Disconnects |
Specifications
|
Standards |
UL508 |
|
Number of Poles |
3 |
|
Ampere Rating UL/CSA |
40 A |
|
Enclosure Type |
NEMA Type 4/4X Watertight |
|
Enclosure Material |
Plastic |
|
Handle Type |
Pistol handle |
|
Handle Color |
Black |