Catalog No. : EOT540N3PA3-SBA
Description: ERSS,40A-NF,3P,N3R,BL SELECT,UL508,
UPC: 783164661194
Enclosed Rotary Disconnects 3Pole 40A Metal NEMA Type 3R Rainproof Black Selector handle
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Enclosed Rotary Disconnects |
Specifications
|
Standards |
UL508 |
|
Number of Poles |
3 |
|
Ampere Rating UL/CSA |
40 A |
|
Enclosure Type |
NEMA Type 3R Rainproof |
|
Enclosure Material |
Metal |
|
Handle Type |
Selector handle |
|
Handle Color |
Black |