text.skipToContent text.skipToNavigation

Catalog No. : ENCAPNUT5/16-G

Description:  PVC CTD ENCAPSULATED NUT 5/16IN GRY

UPC: 704508019587

PVC Coated Encapsulated Nut, Size 5/16 Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locknuts

Application

For Use with U-Bolts

Specifications

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Thread Size

5/16 in