text.skipToContent text.skipToNavigation

Alternate Catalog No. : 08605260

Catalog No. : EM08605260

Description:  ALUM FUSED ELBOW CRIMP LUG 3/0 STR

UPC: 783786858552

Aluminum Lug for Bi Metal Contact for Fused Elbow Connector - Wire sizes 3/0 AWG Stranded Compressed, 4/0 AWG Compact Solid.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Application

Contact for Fused Elbow Connector

Specifications

Cable Size

3/0 STR AWG , 3/0 STR COMPR AWG , 4/0 SOL AWG , 4/0 COMPT AWG

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant