Alternate Catalog No. : 05501410
Catalog No. : EM05501410
Description: BI-METAL CONNECTOR
UPC: 783786261727
15/25kV 600 Series Deadbreak Compression Bi-Metal Lug. Aluminum Conductor Size kcmil Stranded/Compressed 1000
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal Aluminum-Copper |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
1000 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum , Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |