Alternate Catalog No. : 05501380
Catalog No. : EM05501380
Description: BI-METAL SPADE CONTACT
UPC: 783786367177
600 Amp, Bi-Metal Spade Compression Connector. Conductor Size kcmil, Compressed Stranded 750. One Thru Hole Tapped 15/16-9 NS-2B. Rounded End on Pad.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
750 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |