Alternate Catalog No. : 05501320
Catalog No. : EM05501320
Description: BIMETAL SPADE CONTACT, STICK-OP
UPC: 783786445745
600 Amp, Bi-Metal Threaded 1-Hole Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 450 /Compacted Solid 500/550.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
450 kcmil , 550 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |