Alternate Catalog No. : 05501270
Catalog No. : EM05501270
Description: 600A 1H BIMET TH LUG 4/0STR 250SOL
UPC: 783786438754
600 Amp, Bi-Metal Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 4/0
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
4/0 STR AWG , 4/0 COMPR AWG , 250 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |