Alternate Catalog No. : 05501260
Catalog No. : EM05501260
Description: 600A 1H BIMET TH LUG 3/0STR 4/0SOL
UPC: 783786314041
600 Amp, Bi-Metal Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 3/0 /Compacted Solid 4/0 /mmSquared Compact 95.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
3/0 STR AWG , 3/0 COMPR AWG , 4/0 SOL AWG , 4/0 COMPT AWG |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |