Alternate Catalog No. : 05501250
Catalog No. : EM05501250
Description: BI-METAL CONNECTOR 15-25KV T-BODY
UPC: 75114144414
600 Amp, Bi-Metal Threaded 1-Hole Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 2/0 /Compacted Solid 3/0 /mmSquared Compact 70.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
2/0 STR AWG , 2/0 COMPT AWG , 3/0 SOL AWG , 3/0 COMPT AWG |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |