Alternate Catalog No. : 04601300
Catalog No. : EM04601300
Description: 600A 1H BIMETAL LUG 350STR 400SOL
UPC: 75114167772
600 Amp, Bi-Metal 1-Hole Spade Compression Connector. Conductor Size kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
350 kcmil , 400 kcmil |
|
Number Of Holes |
1 |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |