Alternate Catalog No. : 03731400
Catalog No. : EM03731400
Description: 600A SPADE CONNECTOR
UPC: 783786975822
600 Amp, Aluminum Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 900 /Compacted Solid 1000 /mmSquared Compact 500. CSA Die 32. Length 5.94 inch, 1.66 inch Diameter. 1 Hole .688 inch Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
900 kcmil , 1000 kcmil |
|
Amperage Rating |
600 A |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |