Alternate Catalog No. : 03730360
Catalog No. : EM03730360
Description: 600 AMP SPADE CONNECTOR AL 360
UPC: 783786395125
600 Amp, Aluminum Spade Compression Connector. Conductor Size Compressed Stranded 650 kcmil, Compacted Solid 750/800 kcmil. CSA Die 32. Length 5.94 inch, 1.66 inch Diameter. 1 Hole .688 inch Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
650 kcmil , 750 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |