Alternate Catalog No. : 03730310
Catalog No. : EM03730310
Description: 600 AMP SPADE CONNECTOR AL 310
UPC: 783786373055
600 Amp, Aluminum Spade Compression Connector. Conductor Size Compressed Stranded 400 kcmil, Compacted 500 kcmil. Length 5.44 inches, Diameter 1.5 inch. 1 Hole .688 inch diameter. Die CSA 30.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
400 kcmil , 450 to 500 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |