Alternate Catalog No. : 03730300
Catalog No. : EM03730300
Description: 600 AMP SPADE CONNECTOR AL 300
UPC: 783786434305
600 Amp, Aluminum Spade Compression Connector. Conductor Size 350 kcmil Compressed Stranded, 400 kcmil Compacted Solid. CSA Die #28. CU-AL. Length 5.440 inches, Body Diameter 1.23 inches. 1 Hole .688 inch Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
350 kcmil , 400 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |