Alternate Catalog No. : 03730290
Catalog No. : EM03730290
Description: 600 AMP SPADE CONNECTOR AL 290
UPC: 783786465729
600 Amp, Aluminum Spade Compression Connector. Conductor Size Compressed Stranded 300 kcmil, Compacted 350 kcmil. CSA Die #28. CU-AL. Body Diameter 1.23 inches. 1 Hole .688 inch Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
300 to 350 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |