Alternate Catalog No. : 03730240
Catalog No. : EM03730240
Description: 600A 1H TPAL .83ODLUG NO3STR NO2SOL
UPC: 783786465712
Tin Plated Aluminum 600 Amp Spade 1-Hole Connector. Conductor Range: 1/0 AWG Stranded or Compressed, 2/0 AWG Compact or Solid. Installing Die: CSA Die 24. CU-AL. Length 5.44 inch. Single 0.688 inch Diameter Hole. Pad 1/2 inch Thick. Barrel .83 inch Outside Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
1/0 STR AWG , 1/0 COMPR AWG , 2/0 SOL AWG , 2/0 COMPT AWG |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |