Alternate Catalog No. : 03702340
Catalog No. : EM03702340
Description: 600A 1H CU COMPR LUG 550 STR
UPC: 783786784530
35kV 600 Amp Series Deadbreak Compression Lug (Copper). Conductor Size 550 kcmil Compressed Stranded, 650 kcmil Compact Solid.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Copper |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
550 kcmil , 650 kcmil |
|
Number Of Holes |
1 |
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |