Alternate Catalog No. : 03702250
Catalog No. : EM03702250
Description: 600A 1H CU COMPR LUG 2/0 STR 3/0SOL
UPC: 783786661053
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
The copper crimp barrel connector is designed to be used with Elastimold 15/25/35kV Class 600A deadbreak elbow and splice products, Tin Plated. |
|
Application |
Connectors may be used with copper conductors only |
Specifications
|
Cable Size |
2/0 STR AWG , 2/0 COMPT AWG , 3/0 SOL AWG , 3/0 COMPT AWG |
|
Number Of Holes |
1 |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
5.91 inch (150.1 mm) long, 1.38 inch (25.0 mm) wide, .50 inch (12.7 mm) thick, Hole Size .69 inch (17.5 mm) |