Alternate Catalog No. : 03702220
Catalog No. : EM03702220
Description: 600A 1H CUCOMPR LUG NO2 STR NO1 SOL
UPC: 783786655618
35kV 600 Amp Series Deadbreak Compression Lug (Copper). Conductor Size AWG or kcmil, Compressed Stranded #2/Compacted Solid #1/mmSquared Compact 35.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Copper |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG |
|
Number Of Holes |
1 |
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |