Alternate Catalog No. : 03700240
Catalog No. : EM03700240
Description: 600A 1H AL COMPR LUG 1/0 STR 2/0SOL
UPC: 783786654482
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Tin Plated Aluminum. Hole Size .688 inch. Connectors can used with both Copper and Aluminum Conductors. |
|
Application |
Used with 15/25/35kV 600 Amp Deadbreak Elbow and Splice products. |
Specifications
|
Cable Size |
250 kcmil , 300 kcmil |
|
Number Of Holes |
1 |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Color |
Silver |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 5.94 inch, Diameter 1.38 inch, Hole .688 inch Diameter. |