Alternate Catalog No. : 03602330
Catalog No. : EM03602330
Description: 600A 1H CU TH COMPLUG 500STR 600SOL
UPC: 783786665785
15-35kV 600 Amp Series Deadbreak Threaded Compression Lug Stick-Op - Copper. Conductor Size AWG or kcmil, Compressed Stranded 500, Compacted Solid 600 kcmil
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Threaded |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
500 kcmil , 600 kcmil |
|
Number Of Holes |
1 |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |