Alternate Catalog No. : 03600290
Catalog No. : EM03600290
Description: 600A 1H AL TH COMPLUG 300STR 350SOL
UPC: 783786652099
15-35kV 600 Amp Series Aluminum Deadbreak Compression Lug Stick-Op - Threaded Bolt Hole. Conductor Size AWG or kcmil, Compressed Stranded 300 /Compacted Solid 350 /mmSquared Compact 150.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Threaded |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
300 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |