Alternate Catalog No. : 03600270
Catalog No. : EM03600270
Description: 600A 1H AL TH COMPLUG 4/0STR 250SOL
UPC: 783786666454
15-35kV 600 Amp Series Aluminum Deadbreak Compression Lug Stick-Op - Threaded Bolt Hole. Conductor Size AWG or kcmil, Compressed Stranded 4/0 /Compacted Solid 250 /mmSquared Compact 125.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Threaded |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
4/0 STR , 4/0 COMPR , 250 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |