Alternate Catalog No. : 03600250
Catalog No. : EM03600250
Description: 600A 1H AL TH COMPLUG 2/0STR 3/0SOL
UPC: 783786660421
15-35kV 600 Amp Series Aluminum Deadbreak Compression Lug Stick-Op - Threaded Bolt Hole. Conductor Size AWG or kcmil, Compressed Stranded 2/0 /Compacted Solid 3/0 /mmSquared Compact 70.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Threaded |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
2/0 STR AWG , 2/0 COMPT AWG , 3/0 SOL AWG , 3/0 COMPT AWG |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |