Alternate Catalog No. : 03600220
Catalog No. : EM03600220
Description: 600A 1H ALTHCOMP LUG NO2STR NO1SOL
UPC: 783786655472
15-35kV 600 Amp Series Aluminum Deadbreak Compression Lug Stick-Op - Threaded Bolt Hole. Conductor Size AWG Compressed Stranded #2 /Compacted Solid #1.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Threaded |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |