Alternate Catalog No. : 02800270
Catalog No. : EM02800270
Description: 15KV 200A COMP LRT CONTACT 4/0
UPC: 783786465590
200 Amp, 15kV, LRT Compression Connector, 1-Hole Lug, Conductor Size AWG Compressed Stranded 4/0 /Solid 250 /mmSquared 126.67.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Bi-Metal |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Wire Size |
4/0 STR/COMPR AWG , 250 kcmil |