Alternate Catalog No. : 02702250
Catalog No. : EM02702250
Description: SPADE TYPE CONTACT
UPC: 783786665723
15-35kV 200 Amp, Loadbreak LR Copper Contact - 2/0 Stranded/Compressed or 3/0 Solid/Compact
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Crimp cable lug for copper conductors according to DIN 46235 |
|
Special Features |
Copper Conductor Only |
|
Application |
Loadbreak LR Elbows |
Specifications
|
Cable Size |
2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG |
|
Number Of Holes |
1 |
|
Voltage Rating |
15/25/35kV |
|
Insulation |
None |
|
Material |
Copper |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 |
Dimensions
|
Stud Size |
3/8 Inch |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |